IESNA:LM-63-2002
[TEST]P956436
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37394
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4387.5 5493.5 6493.4 7267.4 7898.6 8255.7 8423.6 8483.5 8786.5 9435.1
10506.4 11859.5 13191.4 14255 15185.3 16034.7 16571.3 16708.3 16378.2 15542.4
13855.4 10938.8 9029.8 7562.8 5989.6 4213.8 2769.9 1941.8 1515.3 1308.7
1187.1 997.9 845.5 293.4 142.8 23.2 0
4387.5 5532.1 6541.6 7329.2 7908.3 8300.1 8500.9 8556.8 8807.8 9392.6
10382.9 11708.9 13015.7 14116 15056 15905.3 16542.3 16772 16561.6 15853.2
14444.1 11749.5 9394.6 7889 6335.1 4594 3020.9 2038.4 1563.5 1355
1198.7 1013.4 853.2 362.9 152.5 29 0
4387.5 5483.9 6474.1 7269.4 7889 8338.7 8587.7 8693.9 8890.8 9415.8
10259.3 11436.8 12691.5 13797.5 14691.2 15405.4 16075.2 16401.4 16318.4 15752.8
14619.8 12768.7 10178.3 8371.5 6829.3 5142.2 3433.9 2281.6 1687 1401.4
1237.3 1077.1 922.7 704.5 359 42.5 0
4387.5 5483.9 6445.1 7238.5 7900.5 8408.2 8747.9 8925.5 9110.8 9516.2
10143.5 11056.5 12141.3 13181.7 14019.5 14706.6 15283.8 15750.9 15876.4 15691.1
15009.7 13745.4 11969.5 9867.5 7889 6130.5 4287.1 2744.8 1872.4 1424.5
1229.6 1067.4 911.1 725.8 509.6 198.8 0
4387.5 5321.7 6254 7068.6 7767.4 8385 8877.3 9203.5 9411.9 9732.4
10253.5 10923.3 11790 12672.1 13465.5 14148.8 14704.7 15198.9 15550.2 15644.7
15457.5 14882.3 13766.6 12079.6 10108.8 8095.5 6032.1 3976.3 2497.8 1675.5
1277.8 1135 986.4 752.8 507.7 158.3 0
4387.5 5236.8 6078.4 6871.7 7605.2 8284.7 8902.4 9390.7 9722.7 10033.5
10423.4 10983.2 11631.7 12401.9 13177.9 13950 14606.3 15119.7 15507.7 15828.1
16077.1 15994.1 15644.7 14851.4 13480.9 11705.1 9421.6 7225 4858.5 2999.6
1945.7 1329.9 963.2 582.9 293.4 77.2 0
4387.5 5074.7 5806.2 6553.2 7279 7991.3 8678.4 9290.3 9798 10205.3
10618.4 11070 11566.1 12183.8 12892.2 13695.2 14521.3 15318.5 16025 16646.6
17212.1 17833.7 18113.5 18287.3 18248.7 17461.1 15957.4 13562 10392.5 7039.7
4063.2 2109.8 1077.1 621.5 303.1 104.2 0
4387.5 4951.1 5537.9 6178.8 6842.8 7470.1 8143.8 8798.1 9427.4 9983.3
10539.2 11054.6 11521.7 12025.5 12554.4 13121.9 13780.1 14525.2 15339.8 16204.5
17148.4 18503.5 19597.9 20265.8 21026.3 21576.4 21647.9 20908.6 18986 15874.4
11566.1 7464.3 3804.5 1551.9 554 108.1 0
4387.5 4729.1 5142.2 5620.9 6145.9 6701.9 7267.4 7827.2 8381.2 8950.6
9547.1 10099.1 10699.4 11326.8 11979.2 12633.5 13359.3 14173.9 15075.3 16096.4
17289.3 19098 20893.1 22122.7 23692 25539.3 27515.8 28834.2 28552.4 25898.3
20433.7 13247.4 5619 1716 540.5 112 0
4387.5 4690.5 5101.7 5541.8 6037.8 6562.9 7099.5 7634.2 8163.1 8699.7
9228.6 9776.8 10355.8 10983.2 11631.7 12305.4 13054.3 13882.4 14808.9 15864.8
17055.8 18970.6 20779.2 22111.1 23788.5 25801.8 27959.8 29334.1 29073.6 26251.5
20312.1 12421.2 4760 1314.5 424.7 96.5 0
4387.5 4543.8 4756.2 5041.8 5387.4 5763.8 6144 6543.6 6956.7 7373.6
7794.4 8228.7 8666.9 9130.1 9628.1 10155.1 10734.2 11390.5 12181.9 13085.2
14185.5 15934.3 17260.4 18569.1 20165.4 22086 23888.9 24670.6 23854.1 20740.6
15310.8 8522.1 2457.2 515.4 171.8 38.6 0
4387.5 4435.7 4555.4 4727.2 4964.6 5221.3 5501.2 5788.8 6080.3 6391.1
6694.1 6985.6 7286.7 7585.9 7902.5 8236.4 8587.7 9014.3 9508.5 10149.3
11075.8 12226.3 13009.9 13886.3 14934.4 16077.1 16856.9 16584.8 15222 12666.4
9147.5 4680.9 1526.8 455.5 156.4 36.7 0
4387.5 4339.2 4356.6 4435.7 4565.1 4698.2 4873.9 5047.6 5219.4 5398.9
5555.3 5696.2 5813.9 5922 5997.3 6045.6 6093.8 6126.6 6180.7 6306.2
6607.3 6784.9 6817.7 6883.3 6985.6 7078.3 6825.4 6024.3 4881.6 3617.3
2459.1 1393.6 698.8 295.3 142.8 50.2 0
4387.5 4136.5 3987.9 3910.7 3903 3933.9 3986 4043.9 4084.4 4109.5
4107.6 4059.3 3984.1 3877.9 3737 3565.2 3358.7 3144.4 2947.5 2764.1
2575 2407 2266.1 2150.3 2049.9 1947.6 1820.2 1648.4 1411 1092.5
795.3 584.9 405.4 260.6 148.6 42.5 0
4387.5 3949.3 3677.1 3557.5 3528.5 3553.6 3607.7 3665.6 3694.5 3686.8
3646.3 3574.8 3470.6 3341.3 3190.7 3036.3 2876.1 2715.9 2557.6 2383.9
2208.2 2049.9 1934.1 1864.6 1837.6 1841.5 1837.6 1783.6 1650.4 1428.4
1086.7 748.9 525 345.5 171.8 38.6 0
4387.5 3802.6 3474.5 3345.1 3350.9 3424.3 3505.3 3557.5 3561.3 3526.6
3459 3362.5 3248.6 3117.4 2978.4 2841.3 2696.6 2544.1 2387.7 2243
2132.9 2038.4 1974.7 1934.1 1899.4 1858.8 1795.1 1729.5 1648.4 1519.1
1322.2 1038.5 681.4 376.4 179.5 38.6 0
4387.5 3661.7 3323.9 3237 3291.1 3391.5 3470.6 3509.2 3493.8 3433.9
3341.3 3231.3 3103.9 2978.4 2845.2 2715.9 2627.1 2520.9 2387.7 2281.6
2210.1 2115.6 1966.9 1849.2 1772 1696.7 1619.5 1542.3 1472.8 1409.1
1333.8 1212.2 992.2 760.5 445.9 108.1 0
4387.5 3582.6 3244.8 3196.5 3289.2 3385.7 3464.8 3488 3451.3 3356.7
3242.8 3113.5 2974.5 2851 2744.8 2685 2613.6 2540.2 2468.8 2310.5
2169.6 2057.7 1945.7 1841.5 1733.4 1638.8 1546.1 1461.2 1372.4 1270.1
1169.7 1079 945.8 816.5 571.4 222 0
4387.5 3515 3194.6 3188.8 3291.1 3383.7 3453.2 3461 3405 3302.7
3173.3 3030.5 2903.1 2785.4 2706.2 2638.7 2551.8 2434.1 2329.8 2204.4
2107.8 1999.7 1893.6 1797.1 1716 1633 1544.2 1453.5 1347.3 1229.6
1100.2 986.4 839.7 635.1 420.8 175.7 0
4387.5 3476.4 3169.5 3186.9 3298.8 3389.5 3451.3 3439.7 3368.3 3246.7
3096.1 2955.2 2835.5 2744.8 2702.4 2600.1 2441.8 2258.4 2185.1 2123.3
2013.3 1928.3 1855 1746.9 1665.8 1602.1 1519.1 1420.7 1302.9 1173.6
1032.7 970.9 835.8 546.3 397.6 243.2 0
4387.5 3468.7 3154 3188.8 3300.7 3393.4 3449.4 3433.9 3347.1 3210
3057.5 2918.6 2800.8 2744.8 2679.2 2549.9 2318.2 2165.8 2127.1 2051.9
1955.4 1851.1 1752.7 1677.4 1631.1 1590.5 1515.3 1422.6 1310.6 1181.3
1044.3 1079 860.9 575.2 438.2 162.1 0
4387.5 3468.7 3152.1 3194.6 3302.7 3395.3 3447.4 3439.7 3354.8 3212
3057.5 2916.6 2798.9 2746.8 2673.4 2542.2 2300.9 2167.7 2136.8 2049.9
1949.6 1835.7 1754.6 1654.2 1640.7 1590.5 1513.3 1422.6 1318.4 1179.4
1048.1 1063.6 739.3 594.5 432.4 156.4 0
